JAJSHP9E November 2007 – July 2019 VCA824
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | TEST LEVEL(1) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| AC PERFORMANCE | ||||||||
| Small-Signal Bandwidth | AVMAX = 2 V/V, VG = 1 V , VO = 500 mVPP | C | 710 | MHz | ||||
| AVMAX = 10 V/V, VG = 1 V, VO = 500 mVPP | 420 | |||||||
| AVMAX = 40 V/V, VG = 1 V, VO = 500 mVPP | 170 | |||||||
| Large-Signal Bandwidth | AVMAX = 10 V/V, VG = 1 V, VO = 4 VPP | C | 320 | MHz | ||||
| Gain Control Bandwidth | VO = 200 mVPP, TA= 25°C | TA= 25°C | B | 240 | 330 | MHz | ||
| TA = 0°C to 70°C | 235 | |||||||
| TA = –40°C to 85°C | 235 | |||||||
| Bandwidth for 0.1-dB Flatness | AVMAX = 10 V/V, VG = 1 V, VO = 2 VPP | C | 135 | MHz | ||||
| Slew Rate | AVMAX = 10 V/V, VG = 1 V, VO = 4 V Step | TA= 25°C | B | 1800 | 2500 | V/μs | ||
| TA= 0°C to 70° | 1700 | |||||||
| TA = –40°C to 85°C | 1700 | |||||||
| Rise-and-Fall Time | AVMAX = 10 V/V, VG = 1 V, VO = 4 V Step | TA = 25°C | B | 1.5 | 1.8 | ns | ||
| TA = 0°C to 70°C | 1.9 | |||||||
| TA = –40°C to 85°C | 1.9 | |||||||
| Settling Time to 0.01% | AVMAX = 10 V/V, VG = 1 V, VO = 4 V Step | C | 11 | ns | ||||
| Harmonic Distortion | 2nd-Harmonic | VO = 2 VPP, f = 20 MHz | TA = 25°C | B | –64 | -66 | dBc | |
| TA = 0°C to 70°C | –64 | |||||||
| TA = –40°C to 85°C | –64 | |||||||
| 3rd-Harmonic | VO = 2 VPP, f = 20 MHz | TA = 25°C | B | –61 | –63 | dBc | ||
| TA = 0°C to 70°C | –61 | |||||||
| TA = –40°C to 85°C | –61 | |||||||
| Input Voltage Noise | f > 100 kHz | C | 6 | nV/√Hz | ||||
| Input Current Noise | f > 100 kHz | C | 2.6 | pA/√Hz | ||||
| GAIN CONTROL | ||||||||
| Gain Error | AVMAX = 10 V/V, VG = 1 V | TA = 25°C | A | ±0.1 | ±0.4 | dB | ||
| TA = 0°C to 70°C | ±0.5 | |||||||
| TA = –40°C to 85°C | ±0.6 | |||||||
| Gain Deviation | AVMAX = 10 V/V, 0 < VG < 1 | TA = 25°C | A | ±0.05 | ±0.3 | dB | ||
| TA = 0°C to 70°C | ±0.34 | |||||||
| TA = –40°C to 85°C | ±0.37 | |||||||
| Gain Deviation | AVMAX = 10 V/V, -0.8 < VG < 1 | TA = 25°C | A | ±1.06 | ±1.9 | dB | ||
| TA = 0°C to 70°C | ±2.1 | |||||||
| TA = –40°C to 85°C | ±2.2 | |||||||
| Gain at VG = –0.9V | Relative to max gain | TA = 25°C | A | –26 | –24 | dB | ||
| TA = 0°C to 70°C | –24 | |||||||
| TA = –40°C to 85°C | –23 | |||||||
| Gain Control Bias Current | TA = 25°C | A | 22 | 30 | μA | |||
| TA = 0°C to 70°C | 35 | |||||||
| TA = –40°C to 85°C | 37 | |||||||
| Average Gain Control Bias Current Drift | TA = 0°C to 70°C | B | ±100 | nA/°C | ||||
| TA = –40°C to 85°C | ±100 | |||||||
| Gain Control Input Impedance | TA = 25°C | C | 1.5 || 0.6 | MΩ || pF | ||||
| DC PERFORMANCE | ||||||||
| Input Offset Voltage | AVMAX = 10 V/V, VCM = 0 V,
VG = 1 V |
TA = 25°C | A | ±4 | ±17 | mV | ||
| TA = 0°C to 70° | ±17.8 | |||||||
| TA = –40°C to 85°C | ±19 | |||||||
| Average Input Offset Voltage Drift | AVMAX = 10 V/V, VCM = 0 V,
VG = 1 V |
TA = 0°C to 70°C | B | ±30 | μV/°C | |||
| TA = –40°C to 85°C | ±30 | |||||||
| Input Bias Current | AVMAX = 10 V/V, VCM = 0V,
VG = 1 V |
TA = 25°C | A | 19 | 25 | μA | ||
| TA = 0°C to 70°C | 29 | |||||||
| TA = –40°C to 85°C | 31 | |||||||
| Average Input Bias Current Drift | AVMAX = 10 V/V, VCM = 0 V,
VG = 1 V |
TA = 0°C to 70°C | B | ±90 | nA/°C | |||
| TA = –40°C to 85° | ±90 | |||||||
| Input Offset Current | AVMAX = 10 V/V, VCM = 0 V,
VG = 1 V |
TA = 25°C | A | ±0.5 | ±2.5 | μA | ||
| TA = 0°C to 70°C | ±3.2 | |||||||
| TA = –40°C to 85°C | ±3.5 | |||||||
| Average Input Offset Current Drift | AVMAX = 10 V/V, VCM = 0 V,
VG = 1 V |
TA = 0°C to 70°C | B | ±16 | nA/°C | |||
| TA = –40°C to 85°C | ±16 | |||||||
| Max Current Through Gain Resistance | TA = 25°C | B | ±2.6 | ±2.55 | mA | |||
| TA = 0°C to 70°C | ±2.55 | |||||||
| TA = –40°C to 85°C | ±2.5 | |||||||
| INPUT | ||||||||
| Most Positive Common-Mode Input Voltage | RL = 100 Ω | TA = 25°C | A | 1.6 | 1.6 | V | ||
| TA = 0°C to 70°C | 1.6 | |||||||
| TA = –40°C to 85°C | 1.6 | |||||||
| Most Negative Common-Mode Input Voltage | RL = 100 Ω | TA = 25°C | A | –2.1 | –2.1 | V | ||
| TA = 0°C to 70°C | –2.1 | |||||||
| TA = –40°C to 85°C | –2.1 | |||||||
| Common-Mode Rejection Ratio | VCM = ±0.5 V | TA = 25°C | A | 80 | 65 | dB | ||
| TA = 0°C to 70°C | 60 | |||||||
| TA = –40°C to 85°C | 60 | |||||||
| Input Impedance | Differential | C | 1 || 1 | MΩ || pF | ||||
| Common-Mode | C | 1 || 2 | MΩ || pF | |||||
| OUTPUT | ||||||||
| Output Voltage Swing | RL = 1 kΩ | TA = 25°C | A | ±3.6 | ±3.9 | V | ||
| TA = 0°C to 70°C | ±3.4 | |||||||
| TA = –40°C to 85°C | ±3.3 | |||||||
| RL = 100 Ω | TA = 25°C | A | 3.5 | 3.6 | V | |||
| –3.3 | –3.2 | |||||||
| TA = 0°C to 70°C | 3.3 | –3 | ||||||
| TA = –40°C to 85°C | 3.2 | –2.9 | ||||||
| Output Current | VO = 0V, RL = 10 Ω | Source, TA = 25°C | A | 60 | 90 | mA | ||
| Sink, TA = 25°C | –55 | –50 | ||||||
| TA = 0°C to 70°C | 50 | –42 | ||||||
| TA = –40°C to 85°C | 45 | –38 | ||||||
| Output Impedance | AVMAX = 10 V/V, f > 100 kHz | C | 0.01 | Ω | ||||
| POWER SUPPLY | ||||||||
| Specified Operating Voltage | C | ±5 | V | |||||
| Minimum Operating Voltage | TA = 25°C | B | ±4 | V | ||||
| TA = 0°C to 70°C | ±4 | |||||||
| TA = –40°C to 85°C | ±4 | |||||||
| Maximum Operating Voltage | TA = 25°C | A | ±6 | V | ||||
| TA = 0°C to 70°C | ±6 | |||||||
| TA = –40°C to 85°C | ±6 | |||||||
| Maximum Quiescent Current | VG = 0 V | TA = 25°C | A | 36.5 | 37.5 | mA | ||
| TA = 0°C to 70°C | 38 | |||||||
| TA = –40°C to 85°C | 38.5 | |||||||
| Minimum Quiescent Current | VG = 0 V | TA = 25°C | A | 36.5 | 35 | mA | ||
| TA = 0°C to 70°C | 34.5 | |||||||
| TA = –40°C to 85°C | 34 | |||||||
| Power-Supply Rejection Ratio
(-PSRR) |
VG = 1 V | TA = 25°C | A | –61 | -68 | dB | ||
| TA = 0°C to 70°C | –59 | |||||||
| TA = –40°C to 85°C | –58 | |||||||