JAJSES0 February 2018 XTR305
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VS | Specified voltage range | ±5 | ±20 | V | ||
Operating voltage range | ±5 | ±22 | V | |||
IQ | Quiescent current | IDRV = IAOUT = 0 A | 1.8 | 2.3 | mA | |
Quiescent current over temperature | TA = –40°C to 85°C | 2.8 | mA | |||
THERMAL FLAG (EFOT) OUTPUT | ||||||
Alarm (EFOT pin LOW) | 140 | °C | ||||
Return to normal operation (EFOT pin HIGH) | 125 | °C | ||||
DIGITAL INPUTS (M1, M2, OD) | ||||||
VIL low-level input voltage | ≤ 0.8 | V | ||||
VIH high-level input voltage | > 1.4 | V | ||||
Input current | ±1 | μA | ||||
DIGITAL OUTPUTS (EFLD, EFCM, EFOT) | ||||||
IOH high-level leakage current (open-drain) | −1.2 | μA | ||||
VOL low-level output voltage | IOL = 5 mA | 0.8 | V | |||
VOL low-level output voltage | IOL = 2.8 mA | 0.4 | V | |||
DIGITAL GROUND PIN(1) | ||||||
Current input | M1 = M2 = L, OD = H, all digital outputs H | −25 | μA |