The ADC34J2x are a high-linearity, ultra-low power, dual-channel, 12-bit, 50-MSPS to 160-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. A clock input divider allows more flexibility for system clock architecture design while the SYSREF input enables complete system synchronization. The devices support JESD204B interfaces in order to reduce the number of interface lines, thus allowing for high system integration density. The JESD204B interface is a serial interface, where the data of each ADC are serialized and output over only one differential pair. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock by 20 to derive the bit clock that is used to serialize the 12-bit data from each channel. The devices support subclass 1 with interface speeds up to 3.2 Gbps.
PART NUMBER | PACKAGE | SAMPLING RATE (MSPS) |
---|---|---|
ADC34J22 | VQFN (48) | 50 |
ADC34J23 | 80 | |
ADC34J24 | 125 | |
ADC34J25 | 160 |
Changes from * Revision (May 2014) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AVDD | 4, 5, 8, 9, 12, 17, 20, 25, 28, 29, 32, 39, 46 | I | Analog 1.8-V power supply |
CLKM | 18 | I | Negative differential clock input for the ADC |
CLKP | 19 | I | Positive differential clock input for the ADC |
DAM | 48 | O | Negative serial JESD204B output for channel A |
DAP | 47 | O | Positive serial JESD204B output for channel A |
DBM | 45 | O | Negative serial JESD204B output for channel B |
DBP | 44 | O | Positive serial JESD204B output for channel B |
DCM | 41 | O | Negative serial JESD204B output for channel C |
DCP | 40 | O | Positive serial JESD204B output for channel C |
DDM | 38 | O | Negative serial JESD204B output for channel D |
DDP | 37 | O | Positive serial JESD204B output for channel D |
DVDD | 3, 34 | I | Digital 1.8-V power supply |
GND | PowerPAD™ | I | Ground, 0 V |
INAM | 6 | I | Negative differential analog input for channel A |
INAP | 7 | I | Positive differential analog input for channel A |
INBM | 11 | I | Negative differential analog input for channel B |
INBP | 10 | I | Positive differential analog input for channel B |
INCM | 26 | I | Negative differential analog input for channel C |
INCP | 27 | I | Positive differential analog input for channel C |
INDM | 31 | I | Negative differential analog input for channel D |
INDP | 30 | I | Positive differential analog input for channel D |
OVRA | 2 | O | Overrange indicator for channel A |
OVRB | 1 | O | Overrange indicator for channel B |
OVRC | 36 | O | Overrange indicator for channel C |
OVRD | 35 | O | Overrange indicator for channel D |
PDN | 33 | I | Power-down control. This pin has an internal 150-kΩ pull-down resistor. |
RESET | 21 | I | Hardware reset; active high. This pin has an internal 150-kΩ, pull-down resistor. |
SCLK | 13 | I | Serial interface clock input. This pin has an internal 150-kΩ pull-down resistor. |
SDATA | 14 | I | Serial interface data input. This pin has an internal 150-kΩ pull-down resistor. |
SDOUT | 16 | O | Serial interface data output |
SEN | 15 | I | Serial interface enable. Active low. This pin has an internal 150-kΩ pull-up resistor to AVDD. |
SYNCM~ | 42 | I | Negative JESD204B synch input |
SYNCP~ | 43 | I | Positive JESD204B synch input |
SYSREFM | 23 | I | Negative external SYSREF input |
SYSREFP | 22 | I | Positive external SYSREF input |
VCM | 24 | O | Common-mode voltage output for the analog inputs |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range, AVDD | –0.3 | 2.1 | V | |
Supply voltage range, DVDD | –0.3 | 2.1 | V | |
Voltage applied to input pins: | INAP, INBP, INCP, INDP, INAM, INBM, INCM, INDM | –0.3 | Minimum (AVDD + 0.3, 2.1) |
V |
CLKP, CLKM(2) | –0.3 | Minimum (AVDD + 0.3, 2.1) |
V | |
SYSREFP, SYSREFM, SYNCP~, SYNCM~ | –0.3 | Minimum (AVDD + 0.3, 2.1) |
V | |
SCLK, SEN, SDATA, RESET, PDN | –0.3 | 3.6 | V | |
Temperature | Operating free-air, TA | –40 | 85 | °C |
Operating junction, TJ | 125 | °C | ||
Storage, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
SUPPLIES | ||||||
AVDD | Analog supply voltage range | 1.7 | 1.8 | 1.9 | V | |
DVDD | Digital supply voltage range | 1.7 | 1.8 | 1.9 | V | |
ANALOG INPUT | ||||||
VID | Differential input voltage | For input frequencies < 450 MHz | 2 | VPP | ||
For input frequencies < 600 MHz | 1 | VPP | ||||
VIC | Input common-mode voltage | VCM ± 0.025 | V | |||
CLOCK INPUT | ||||||
Input clock frequency | Sampling clock frequency | 25 | 160(1) | MSPS | ||
Input clock amplitude (differential) | Sine wave, ac-coupled | 0.2 | 1.5 | V | ||
LPECL, ac-coupled | 1.6 | V | ||||
LVDS, ac-coupled | 0.7 | V | ||||
Input clock duty cycle | 35 | 50 | 65 | % | ||
Input clock common-mode voltage | 0.95 | V | ||||
DIGITAL OUTPUTS | ||||||
CLOAD | Maximum external load capacitance from each output pin to GND | 3.3 | pF | |||
RLOAD | Single-ended load resistance | 100 | Ω |
Table 1 lists the location, value, and functions of special mode registers in the device.
MODE | LOCATION | VALUE AND FUNCTION | |
---|---|---|---|
Dither mode | DIS DITH CHA | 01h [7:6], 134h[5,3] | Creates a noise floor cleaner and improves SFDR; see the Internal Dither Algorithm section. 0000 = Dither disabled 1111 = Dither enabled |
DIS DITH CHB | 01h [5:4], 434h[5,3] | ||
DIS DITH CHC | 01h [3:2], 534h[5,3] | ||
DIS DITH CHD | 01h [1:0], 234h[5,3] | ||
Special mode 1 | SPECIAL MODE 1 CHA | 06h[4:2] | Use for better HD3. 000 = Default after reset 010 = Use for frequency < 120 MHz 111 = Use for frequency > 120 MHz |
SPECIAL MODE 1 CHB | 07h[4:2] | ||
SPECIAL MODE 1 CHC | 08h[4:2] | ||
SPECIAL MODE 1 CHD | 09h[4:2] | ||
Special mode 2 | SPECIAL MODE 2 CHA | 122h[1:0] | Helps improve HD2. 00 = Default after reset 11 = Improves HD2 |
SPECIAL MODE 2 CHB | 422h[1:0] | ||
SPECIAL MODE 2 CHC | 522h[1:0] | ||
SPECIAL MODE 2 CHD | 222h[1:0] |
THERMAL METRIC(1) | ADC34J2x | UNIT | |
---|---|---|---|
RGZ (VQFN) | |||
48 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 25.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 18.9 | |
RθJB | Junction-to-board thermal resistance | 3.0 | |
ψJT | Junction-to-top characterization parameter | 0.2 | |
ψJB | Junction-to-board characterization parameter | 3 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.5 |
PARAMETER | ADC34J24 | ADC34J25 | UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||
ADC clock frequency | 125 | 160 | MSPS | |||||
Resolution | 12 | 12 | Bits | |||||
1.8-V analog supply (AVDD) current | 318 | 490 | 354 | 490 | mA | |||
1.8-V digital supply current | 79 | 150 | 97 | 150 | mA | |||
Total power dissipation | 715 | 1010 | 812 | 1010 | mW | |||
Global power-down dissipation | 22 | 22 | mW | |||||
Wake-up time from global power-down | 85 | 100 | 85 | 100 | µs | |||
Standby power-down dissipation | 177 | 185 | mW | |||||
Wake-up time from standby power-down | 35 | 300 | 35 | 300 | µs |
PARAMETER | ADC34J22 | ADC34J23 | UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||
ADC clock frequency | 50 | 80 | MSPS | |||||
Resolution | 12 | 12 | Bits | |||||
1.8-V analog supply current | 233 | 490 | 269 | 490 | mA | |||
1.8-V digital supply current | 39 | 150 | 56 | 150 | mA | |||
Total power dissipation | 491 | 1010 | 584 | 1010 | mW | |||
Global power-down dissipation | 22 | 22 | mW | |||||
Wake-up time from global power-down | 85 | 100 | 85 | 100 | µs | |||
Standby power-down dissipation | 155 | 166 | mW | |||||
Wake-up time from standby power-down | 35 | 300 | 35 | 300 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ANALOG INPUT | |||||||
Differential input full-scale | 2.0 | VPP | |||||
ri | Input resistance | Differential at dc | 6.5 | kΩ | |||
ci | Input capacitance | Differential at dc | 5.2 | pF | |||
VOC(VCM) | VCM common-mode voltage output | 0.95 | V | ||||
VCM output current capability | 10 | mA | |||||
Input common-mode current | Per analog input pin | 1.5 | µA/MSPS | ||||
Analog input bandwidth (3 dB) | 50-Ω differential source driving 50-Ω termination across INP and INM | 450 | MHz | ||||
DC ACCURACY | |||||||
EO | Offset error | –20 | 20 | mV | |||
EG(REF) | Gain error as a result of internal reference inaccuracy alone | –3 | 3 | %FS | |||
EG(CHAN) | Gain error of channel alone | ±1 | %FS | ||||
CHANNEL-TO-CHANNEL ISOLATION | |||||||
Crosstalk(1) | fIN = 10 MHz | Near channel | 105 | dB | |||
Far channel | 105 | dB | |||||
fIN = 100 MHz | Near channel | 95 | dB | ||||
Far channel | 105 | dB | |||||
fIN = 200 MHz | Near channel | 94 | dB | ||||
Far channel | 105 | dB | |||||
fIN = 230 MHz | Near channel | 93 | dB | ||||
Far channel | 105 | dB | |||||
fIN = 300 MHz | Near channel | 85 | dB | ||||
Far channel | 105 | dB |
PARAMETER | TEST CONDITIONS | ADC34J25 (fS = 160 MSPS) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
DITHER ON | DITHER OFF | ||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||
DYNAMIC AC CHARACTERISTICS | |||||||||
SNR | Signal-to-noise ratio | fIN = 10 MHz | 70.2 | 70.4 | dBFS | ||||
fIN = 70 MHz | 68.5 | 69.6 | 69.9 | ||||||
fIN = 100 MHz | 69.3 | 69.6 | |||||||
fIN = 170 MHz | 68.4 | 68.9 | |||||||
fIN = 230 MHz | 67.5 | 68.1 | |||||||
NSD | Noise spectral density (averaged across Nyquist zone) |
fIN = 10 MHz | 149.2 | 149.4 | dBFS/Hz | ||||
fIN = 70 MHz | 147.5 | 148.6 | 148.9 | ||||||
fIN = 100 MHz | 148.3 | 148.6 | |||||||
fIN = 170 MHz | 147.4 | 147.9 | |||||||
fIN = 230 MHz | 146.5 | 147.1 | |||||||
SINAD | Signal-to-noise and distortion ratio | fIN = 10 MHz | 70.1 | 70.3 | dBFS | ||||
fIN = 70 MHz | 67.6 | 69.5 | 69.7 | ||||||
fIN = 100 MHz | 69.2 | 69.4 | |||||||
fIN = 170 MHz | 68.2 | 68.6 | |||||||
fIN = 230 MHz | 67.2 | 67.5 | |||||||
ENOB | Effective number of bits | fIN = 10 MHz | 11.4 | 11.4 | Bits | ||||
fIN = 70 MHz | 10.9 | 11.3 | 11.3 | ||||||
fIN = 100 MHz | 11.2 | 11.3 | |||||||
fIN = 170 MHz | 11.1 | 11.1 | |||||||
fIN = 230 MHz | 10.9 | 10.9 | |||||||
SFDR | Spurious-free dynamic range | fIN = 10 MHz | 85 | 86 | dBc | ||||
fIN = 70 MHz | 81 | 86 | 85 | ||||||
fIN = 100 MHz | 86 | 87 | |||||||
fIN = 170 MHz | 85 | 84 | |||||||
fIN = 230 MHz | 81 | 80 | |||||||
HD2 | Second harmonic distortion | fIN = 10 MHz | 91 | 92 | dBc | ||||
fIN = 70 MHz | 81 | 94 | 93 | ||||||
fIN = 100 MHz | 93 | 91 | |||||||
fIN = 170 MHz | 83 | 83 | |||||||
fIN = 230 MHz | 81 | 79 | |||||||
HD3 | Third harmonic distortion | fIN = 10 MHz | 85 | 86 | dBc | ||||
fIN = 70 MHz | 81 | 85 | 85 | ||||||
fIN = 100 MHz | 86 | 87 | |||||||
fIN = 170 MHz | 93 | 87 | |||||||
fIN = 230 MHz | 85 | 82 | |||||||
Non HD2, HD3 |
Spurious-free dynamic range (excluding HD2, HD3) | fIN = 10 MHz | 98 | 94 | dBc | ||||
fIN = 70 MHz | 87 | 97 | 94 | ||||||
fIN = 100 MHz | 96 | 93 | |||||||
fIN = 170 MHz | 92 | 92 | |||||||
fIN = 230 MHz | 90 | 89 | |||||||
THD | Total harmonic distortion | fIN = 10 MHz | 84 | 83 | dBc | ||||
fIN = 70 MHz | 76.5 | 84 | 83 | ||||||
fIN = 100 MHz | 84 | 84 | |||||||
fIN = 170 MHz | 82 | 80 | |||||||
fIN = 230 MHz | 78 | 76 | |||||||
IMD3 | Third-order intermodulation distortion | fIN1 = 45 MHz, fIN2 = 50 MHz |
92 | 92 | dBFS | ||||
fIN1 = 185 MHz, fIN2 = 190 MHz |
87 | 87 |
PARAMETER | TEST CONDITIONS | ADC34J24 (fS = 125 MSPS) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
DITHER ON | DITHER OFF | ||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||
DYNAMIC AC CHARACTERISTICS | |||||||||
SNR | Signal-to-noise ratio | fIN = 10 MHz | 70.3 | 70.6 | dBFS | ||||
fIN = 70 MHz | 68.8 | 70.1 | 70.4 | ||||||
fIN = 100 MHz | 69.9 | 70.2 | |||||||
fIN = 170 MHz | 69.1 | 69.7 | |||||||
fIN = 230 MHz | 68.6 | 69.1 | |||||||
NSD | Noise spectral density (averaged across Nyquist zone) |
fIN = 10 MHz | 148.3 | 148.6 | dBFS/Hz | ||||
fIN = 70 MHz | 146.8 | 148.1 | 148.4 | ||||||
fIN = 100 MHz | 147.9 | 148.2 | |||||||
fIN = 170 MHz | 147.1 | 147.7 | |||||||
fIN = 230 MHz | 146.6 | 147.1 | |||||||
SINAD | Signal-to-noise and distortion ratio | fIN = 10 MHz | 70.3 | 70.5 | dBFS | ||||
fIN = 70 MHz | 67.6 | 70 | 70.3 | ||||||
fIN = 100 MHz | 69.8 | 70.1 | |||||||
fIN = 170 MHz | 68.9 | 69.3 | |||||||
fIN = 230 MHz | 68.4 | 68.8 | |||||||
ENOB | Effective number of bits | fIN = 10 MHz | 11.4 | 11.4 | Bits | ||||
fIN = 70 MHz | 10.9 | 11.4 | 11.4 | ||||||
fIN = 100 MHz | 11.3 | 11.4 | |||||||
fIN = 170 MHz | 11.2 | 11.3 | |||||||
fIN = 230 MHz | 11.1 | 11.1 | |||||||
SFDR | Spurious-free dynamic range | fIN = 10 MHz | 94 | 92 | dBc | ||||
fIN = 70 MHz | 81 | 93 | 91 | ||||||
fIN = 100 MHz | 93 | 92 | |||||||
fIN = 170 MHz | 85 | 83 | |||||||
fIN = 230 MHz | 83 | 82 | |||||||
HD2 | Second harmonic distortion | fIN = 10 MHz | 93 | 93 | dBc | ||||
fIN = 70 MHz | 81 | 94 | 94 | ||||||
fIN = 100 MHz | 92 | 92 | |||||||
fIN = 170 MHz | 83 | 83 | |||||||
fIN = 230 MHz | 82 | 82 | |||||||
HD3 | Third harmonic distortion | fIN = 10 MHz | 96 | 93 | dBc | ||||
fIN = 70 MHz | 83 | 94 | 91 | ||||||
fIN = 100 MHz | 95 | 93 | |||||||
fIN = 170 MHz | 88 | 86 | |||||||
fIN = 230 MHz | 87 | 88 | |||||||
Non HD2, HD3 |
Spurious-free dynamic range (excluding HD2, HD3) | fIN = 10 MHz | 99 | 95 | dBc | ||||
fIN = 70 MHz | 87 | 98 | 95 | ||||||
fIN = 100 MHz | 97 | 95 | |||||||
fIN = 170 MHz | 97 | 92 | |||||||
fIN = 230 MHz | 95 | 92 | |||||||
THD | Total harmonic distortion | fIN = 10 MHz | 89 | 87 | dBc | ||||
fIN = 70 MHz | 76.5 | 89 | 87 | ||||||
fIN = 100 MHz | 89 | 87 | |||||||
fIN = 170 MHz | 82 | 80 | |||||||
fIN = 230 MHz | 81 | 80 | |||||||
IMD3 | Third-order intermodulation distortion | fIN1 = 45 MHz, fIN2 = 50 MHz |
97 | 97 | dBFS | ||||
fIN1 = 185 MHz, fIN2 = 190 MHz |
89 | 89 |
PARAMETER | TEST CONDITIONS | ADC34J23 (fS = 80 MSPS) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
DITHER ON | DITHER OFF | ||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||
DYNAMIC AC CHARACTERISTICS | |||||||||
SNR | Signal-to-noise ratio | fIN = 10 MHz | 70.2 | 70.4 | dBFS | ||||
fIN = 70 MHz | 68.7 | 70 | 70.3 | ||||||
fIN = 100 MHz | 69.9 | 70.1 | |||||||
fIN = 170 MHz | 69.3 | 69.6 | |||||||
fIN = 230 MHz | 68.7 | 68.9 | |||||||
NSD | Noise spectral density (averaged across Nyquist zone) |
fIN = 10 MHz | 146.1 | 146.3 | dBFS/Hz | ||||
fIN = 70 MHz | 144.8 | 145.9 | 146.2 | ||||||
fIN = 100 MHz | 145.8 | 146.0 | |||||||
fIN = 170 MHz | 145.2 | 145.5 | |||||||
fIN = 230 MHz | 144.6 | 144.8 | |||||||
SINAD | Signal-to-noise and distortion ratio | fIN = 10 MHz | 70.2 | 70.3 | dBFS | ||||
fIN = 70 MHz | 67.6 | 70 | 70.2 | ||||||
fIN = 100 MHz | 69.8 | 69.9 | |||||||
fIN = 170 MHz | 69.1 | 69.3 | |||||||
fIN = 230 MHz | 68.2 | 68.4 | |||||||
ENOB | Effective number of bits | fIN = 10 MHz | 11.4 | 11.4 | Bits | ||||
fIN = 70 MHz | 10.9 | 11.4 | 11.4 | ||||||
fIN = 100 MHz | 11.3 | 11.3 | |||||||
fIN = 170 MHz | 11.2 | 11.3 | |||||||
fIN = 230 MHz | 11.1 | 11.1 | |||||||
SFDR | Spurious-free dynamic range | fIN= 10 MHz | 95 | 91 | dBc | ||||
fIN = 70 MHz | 82 | 95 | 90 | ||||||
fIN = 100 MHz | 90 | 89 | |||||||
fIN = 170 MHz | 87 | 84 | |||||||
fIN = 230 MHz | 80 | 80 | |||||||
HD2 | Second harmonic distortion | fIN = 10 MHz | 95 | 95 | dBc | ||||
fIN = 70 MHz | 82 | 95 | 94 | ||||||
fIN = 100 MHz | 91 | 92 | |||||||
fIN = 170 MHz | 83 | 83 | |||||||
fIN = 230 MHz | 81 | 82 | |||||||
HD3 | Third harmonic distortion | fIN = 10 MHz | 99 | 94 | dBc | ||||
fIN = 70 MHz | 83 | 101 | 94 | ||||||
fIN = 100 MHz | 91 | 90 | |||||||
fIN = 170 MHz | 92 | 90 | |||||||
fIN = 230 MHz | 80 | 80 | |||||||
Non HD2, HD3 |
Spurious-free dynamic range (excluding HD2, HD3) | fIN = 10 MHz | 98 | 92 | dBc | ||||
fIN = 70 MHz | 87 | 98 | 92 | ||||||
fIN = 100 MHz | 97 | 91 | |||||||
fIN = 170 MHz | 96 | 91 | |||||||
fIN = 230 MHz | 93 | 91 | |||||||
THD | Total harmonic distortion | fIN = 10 MHz | 91 | 86 | dBc | ||||
fIN = 70 MHz | 76.5 | 91 | 86 | ||||||
fIN = 100 MHz | 87 | 84 | |||||||
fIN = 170 MHz | 82 | 81 | |||||||
fIN = 230 MHz | 77 | 77 | |||||||
IMD3 | Third-order intermodulation distortion | fIN1 = 45 MHz, fIN2 = 50 MHz |
95 | 95 | dBFS | ||||
fIN1 = 185 MHz, fIN2 = 190 MHz |
88 | 88 |
PARAMETER | TEST CONDITIONS | ADC34J22 (fS = 50 MSPS) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
DITHER ON | DITHER OFF | ||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||
DYNAMIC AC CHARACTERISTICS | |||||||||
SNR | Signal-to-noise ratio | fIN = 10 MHz | 69.3 | 70.2 | 70.5 | dBFS | |||
fIN = 70 MHz | 70 | 70.3 | |||||||
fIN = 100 MHz | 69.9 | 70.2 | |||||||
fIN = 170 MHz | 69.3 | 69.5 | |||||||
fIN = 230 MHz | 67.9 | 68 | |||||||
NSD | Noise spectral density (averaged across Nyquist zone) |
fIN = 10 MHz | 143.3 | 144.2 | 144.5 | dBFS/Hz | |||
fIN = 70 MHz | 144 | 144.3 | |||||||
fIN = 100 MHz | 143.9 | 144.2 | |||||||
fIN = 170 MHz | 143.3 | 143.5 | |||||||
fIN = 230 MHz | 141.9 | 142 | |||||||
SINAD | Signal-to-noise and distortion ratio | fIN = 10 MHz | 67.6 | 70.2 | 70.4 | dBFS | |||
fIN = 70 MHz | 69.9 | 70.1 | |||||||
fIN = 100 MHz | 69.8 | 70 | |||||||
fIN = 170 MHz | 69.1 | 69.3 | |||||||
fIN = 230 MHz | 67.5 | 67.6 | |||||||
ENOB | Effective number of bits | fIN = 10 MHz | 10.9 | 11.4 | 11.4 | Bits | |||
fIN = 70 MHz | 11.3 | 11.3 | |||||||
fIN = 100 MHz | 11.3 | 11.3 | |||||||
fIN = 170 MHz | 11.2 | 11.2 | |||||||
fIN = 230 MHz | 10.9 | 10.9 | |||||||
SFDR | Spurious-free dynamic range | fIN = 10 MHz | 84.5 | 95 | 91 | dBc | |||
fIN = 70 MHz | 93 | 90 | |||||||
fIN = 100 MHz | 90 | 89 | |||||||
fIN = 170 MHz | 85 | 84 | |||||||
fIN = 230 MHz | 80 | 80 | |||||||
HD2 | Second harmonic distortion | fIN = 10 MHz | 84.5 | 94 | 93 | dBc | |||
fIN = 70 MHz | 93 | 93 | |||||||
fIN = 100 MHz | 90 | 90 | |||||||
fIN = 170 MHz | 83 | 83 | |||||||
fIN = 230 MHz | 81 | 81 | |||||||
HD3 | Third harmonic distortion | fIN = 10 MHz | 84.5 | 102 | 96 | dBc | |||
fIN = 70 MHz | 94 | 92 | |||||||
fIN = 100 MHz | 90 | 89 | |||||||
fIN = 170 MHz | 91 | 90 | |||||||
fIN = 230 MHz | 80 | 80 | |||||||
Non HD2, HD3 |
Spurious-free dynamic range (excluding HD2, HD3) | fIN = 10 MHz | 87 | 98 | 92 | dBc | |||
fIN = 70 MHz | 97 | 92 | |||||||
fIN = 100 MHz | 96 | 92 | |||||||
fIN = 170 MHz | 95 | 91 | |||||||
fIN = 230 MHz | 93 | 91 | |||||||
THD | Total harmonic distortion | fIN = 10 MHz | 76.5 | 91 | 86 | dBc | |||
fIN = 70 MHz | 89 | 85 | |||||||
fIN = 100 MHz | 86 | 84 | |||||||
fIN = 170 MHz | 82 | 81 | |||||||
fIN = 230 MHz | 77 | 77 | |||||||
IMD3 | Third-order intermodulation distortion | fIN1 = 45 MHz, fIN2 = 50 MHz |
93 | 93 | dBFS | ||||
fIN1 = 185 MHz, fIN2 = 190 MHz |
86 | 86 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DIGITAL INPUTS (RESET, SCLK, SEN, SDATA, PDN)(1) | ||||||
VIH | High-level input voltage | All digital inputs support 1.8-V and 3.3-V logic levels | 1.2 | V | ||
VIL | Low-level input voltage | All digital inputs support 1.8-V and 3.3-V logic levels | 0.4 | V | ||
IIH | High-level input current | SEN | 0 | µA | ||
RESET, SCLK, SDATA, PDN | 10 | µA | ||||
IIL | Low-level input current | SEN | 10 | µA | ||
RESET, SCLK, SDATA, PDN | 0 | µA | ||||
DIGITAL INPUTS (SYNCP~, SYNCM~, SYSREFP, SYSREFM) | ||||||
VIH | High-level input voltage | 1.3 | V | |||
VIL | Low-level input voltage | 0.5 | V | |||
V(CM_DIG) | Common-mode voltage for SYNC~ and SYSREF | 0.9 | V | |||
DIGITAL OUTPUTS (SDOUT, OVRA, OVRB, OVRC, OVRD) | ||||||
VOH | High-level output voltage | DVDD – 0.1 | DVDD | V | ||
VOL | Low-level output voltage | 0.1 | V | |||
DIGITAL OUTPUTS (JESD204B Interface: DxP, DxM)(2) | ||||||
VOH | High-level output voltage | DVDD | V | |||
VOL | Low-level output voltage | DVDD – 0.4 | V | |||
VOD | Output differential voltage | 0.4 | V | |||
VOC | Output common-mode voltage | DVDD – 0.2 | V | |||
Transmitter short-circuit current | Transmitter pins shorted to any voltage between –0.25 V and 1.45 V | –100 | 100 | mA | ||
zos | Single-ended output impedance | 50 | Ω | |||
Output capacitance | Output capacitance inside the device, from either output to ground |
2 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
SAMPLE TIMING CHARACTERISTICS | ||||||||
Aperture delay | 0.85 | 1.25 | 1.65 | ns | ||||
Aperture delay matching | Between two channels on the same device | ±70 | ps | |||||
Between two devices at the same temperature and supply voltage | ±150 | ps | ||||||
Aperture jitter | 200 | fS rms | ||||||
Wake-up time | Time to valid data after coming out of STANDBY mode | 35 | 100 | µs | ||||
Time to valid data after coming out of global power-down | 85 | 300 | µs | |||||
tSU_SYNC~ | Setup time for SYNC~ | Referenced to input clock rising edge | 1 | ns | ||||
tH_SYNC~ | Hold time for SYNC~ | Referenced to input clock rising edge | 100 | ps | ||||
tSU_SYSREF | Setup time for SYSREF | Referenced to input clock rising edge | 1 | ns | ||||
tH_SYSREF | Hold time for SYSREF | Referenced to input clock rising edge | 100 | ps | ||||
CML OUTPUT TIMING CHARACTERISTICS | ||||||||
Unit interval | 312.5 | 1667 | ps | |||||
Serial output data rate | 3.2 | Gbps | ||||||
Total jitter | 3.125 Gbps (20x mode, fS = 156.25 MSPS) | 0.3 | P-PUI | |||||
tR, tF | Data rise time, data fall time |
Rise and fall times measured from 20% to 80%, differential output waveform, 600 Mbps ≤ bit rate ≤ 3.125 Gbps |
105 | ps |
MODE | PARAMETER | LATENCY (N Cycles) | TYPICAL DATA DELAY (tD, ns) |
---|---|---|---|
20x | ADC latency | 17 | 0.29 × tS + 3 |
Normal OVR latency | 9 | 0.5 × tS + 2 | |
Fast OVR latency | 7 | 0.5 × tS + 2 | |
From SYNC~ falling edge to CGS phase(3) | 15 | 0.3 × tS + 4 | |
From SYNC~ rising edge to ILA sequence(4) | 17 | 0.3 × tS + 4 | |
40x | ADC latency | 16 | 0.85 × tS + 3.9 |
Normal OVR latency | 9 | 0.5 × tS + 2 | |
Fast OVR latency | 7 | 0.5 × tS + 2 | |
From SYNC~ falling edge to CGS phase(3) | 14 | 0.9 × tS + 4 | |
From SYNC~ rising edge to ILA sequence(4) | 12 | 0.9 × tS + 4 |
fS = 160 MSPS, SNR = 70.3 dBFS, fIN = 10 MHz, SFDR = 84 dBc | ||
fS = 160 MSPS, SNR = 69.7 dBFS, fIN = 70 MHz, SFDR = 86 dBc | ||
fS = 160 MSPS, SNR = 67.9 dBFS, fIN = 170 MHz, SFDR = 84.1 dBc |
fS = 160 MSPS, SNR = 67.0 dBFS, fIN = 270 MHz, SFDR = 76.2 dBc |
fS = 160 MSPS, SNR = 62.9 dBFS, fIN = 450 MHz, SFDR = 67.8 dBc |
fS = 160 MSPS, IMD = 92 dBFS, fIN1 = 46 MHz, fIN2 = 50 MHz, SFDR = 96 dBFS |
fS = 160 MSPS, IMD = 87 dBFS, fIN1 = 185 MHz, fIN2 = 190 MHz, SFDR = 90 dBFS |
RMS noise = 1.3 LSBs |
fS = 160 MSPS, SNR = 70.7 dBFS, fIN = 10 MHz, SFDR = 81.1 dBc |
fS = 160 MSPS, SNR = 70.1 dBFS, fIN = 70 MHz, SFDR = 87.5 dBc |
fS = 160 MSPS, SNR = 68.1 dBFS, fIN = 70 MHz, SFDR = 82.7 dBc |
fS = 160 MSPS, SNR = 67.5 dBFS, fIN = 270 MHz, SFDR = 75.9 dBc |
fS = 160 MSPS, SNR = 63.6 dBFS, fIN = 450 MHz, SFDR = 67.6 dBc |
fS = 160 MSPS, IMD = 98 dBFS, fIN1 = 46 MHz, fIN2 = 50 MHz, SFDR = 102 dBFS |
fS = 160 MSPS, IMD = 98 dBFS, fIN1 = 185 MHz, fIN2 = 190 MHz, SFDR = 102 dBFS |
fS = 125 MSPS, SNR = 70.3 dBFS, fIN = 10 MHz, SFDR = 91.3 dBc |
fS = 125 MSPS, SNR = 70 dBFS, fIN = 70 MHz, SFDR = 93.5 dBc | ||
fS = 125 MSPS, SNR = 69 dBFS, fIN = 170 MHz, SFDR = 85.9 dBc |
fS = 125 MSPS, SNR = 68.4 dBFS, fIN = 270 MHz, SFDR = 79.8 dBc |
fS = 125 MSPS, SNR = 65.2 dBFS, fIN = 450 MHz, SFDR = 62.9 dBc |
fS = 125 MSPS, IMD = 93 dBFS, fIN1 = 46 MHz, fIN2 = 50 MHz, SFDR = 97 dBFS |
fS = 125 MSPS, IMD = 89 dBFS, fIN1 = 185 MHz, fIN2 = 190 MHz, SFDR = 92 dBFS |
RMS noise = 1.4 LSBs |
fS = 125 MSPS, SNR = 70.5 dBFS, fIN = 10 MHz, SFDR = 90.9 dBc |
fS = 125 MSPS, SNR = 70.3 dBFS, fIN = 70 MHz, SFDR = 94.3 dBc |
fS = 125 MSPS, SNR = 69.6 dBFS, fIN = 70 MHz, SFDR = 86.5 dBc |
fS = 125 MSPS, SNR = 68.8 dBFS, fIN = 270 MHz, SFDR = 79.6 dBc |
fS = 125 MSPS, SNR = 66.1 dBFS, fIN = 450 MHz, SFDR = 63.1 dBc |
fS = 125 MSPS, IMD = 101 dBFS, fIN1 = 46 MHz, fIN2 = 50 MHz, SFDR = 106 dBFS |
fS = 125 MSPS, IMD = 99 dBFS, fIN1 = 185 MHz, fIN2 = 190 MHz, SFDR = 103 dBFS |
fS = 80 MSPS, SNR = 70.3 dBFS, fIN = 10 MHz, SFDR = 96.6 dBc |
fS = 80 MSPS, SNR = 70 dBFS, fIN = 70 MHz, SFDR = 99.5 dBc |
fS = 80 MSPS, SNR = 69.3 dBFS, fIN = 170 MHz, SFDR = 92.7 dBc |
fS = 80 MSPS, SNR = 68.4 dBFS, fIN = 270 MHz, SFDR = 76.4 dBc |
fS = 80 MSPS, SNR = 65.5 dBFS, fIN = 450 MHz, SFDR = 63.3 dBc |
fS = 80 MSPS, IMD = 95 dBFS, fIN1 = 46 MHz, fIN2 = 50 MHz, SFDR = 99 dBFS |
fS = 80 MSPS, IMD = 88 dBFS, fIN1 = 185 MHz, fIN2 = 190 MHz, SFDR = 94 dBFS |
RMS noise = 1.4 LSBs |
fS = 80 MSPS, SNR = 70.6 dBFS, fIN = 10 MHz, SFDR = 90.3 dBc |
fS = 80 MSPS, SNR = 70.4 dBFS, fIN = 70 MHz, SFDR = 90.1 dBc |
fS = 80 MSPS, SNR = 69.6 dBFS, fIN = 10 MHz, SFDR = 92.9 dBc | ||
fS = 80 MSPS, SNR = 68.3 dBFS, fIN = 270 MHz, SFDR = 76.9 dBc |
fS = 80 MSPS, SNR = 66.2 dBFS, fIN = 450 MHz, SFDR = 62.9 dBc |
fS = 80 MSPS, IMD = 101 dBFS, fIN1 = 46 MHz, fIN2 = 50 MHz, SFDR = 106 dBFS |
fS = 80 MSPS, IMD = 100 dBFS, fIN1 = 185 MHz, fIN2 = 190 MHz, SFDR = 102 dBFS |
fS = 50 MSPS, SNR = 70.2 dBFS, fIN = 10 MHz, SFDR = 96.5 dBc |
fS = 50 MSPS, SNR = 69.9 dBFS, fIN = 70 MHz, SFDR = 92.6 dBc |
fS = 50 MSPS, SNR = 69.3 dBFS, fIN = 170 MHz, SFDR = 88.7 dBc |
fS = 50 MSPS, SNR = 68.3 dBFS, fIN = 270 MHz, SFDR = 76.9 dBc |
fS = 50 MSPS, SNR = 66.1 dBFS, fIN = 450 MHz, SFDR = 63.1 dBc |
fS = 50 MSPS, IMD = 93 dBFS, fIN1 = 46 MHz, fIN2 = 50 MHz, SFDR = 96 dBFS |
fS = 50 MSPS, IMD = 86 dBFS, fIN1 = 185 MHz, fIN2 = 190 MHz, SFDR = 92 dBFS |
RMS noise = 1.3 LSBs |
fS = 50 MSPS, SNR = 70.6 dBFS, fIN = 10 MHz, SFDR = 90.4 dBc |
fS = 50 MSPS, SNR = 70.3 dBFS, fIN = 70 MHz, SFDR = 88 dBc |
fS = 50 MSPS, SNR = 69.5 dBFS, fIN = 170 MHz, SFDR = 88.5 dBc |
fS = 50 MSPS, SNR = 68.4 dBFS, fIN = 270 MHz, SFDR = 76.5 dBc |
fS = 50 MSPS, SNR = 66.3 dBFS, fIN = 450 MHz, SFDR = 63.2 dBc |
fS = 50 MSPS, IMD = 99 dBFS, fIN1 = 46 MHz, fIN2 = 50 MHz, SFDR = 106 dBFs |
fS = 50 MSPS, IMD = 99 dBFS, fIN1 = 185 MHz, fIN2 = 190 MHz, SFDR = 102 dBFs |
fS = 160 MSPS, fCM = 10 MHz, 50 mVPP, fIN = 30 MHz, Amplitude (fIN + fCM ) = –98 dBFS, Amplitude (fIN – fCM ) = –91 dBFS |
fS = 160 MSPS, fPSRR = 5 MHz, 50 mVPP, fIN = 30 MHz, Amplitude (fIN + fPSRR ) = –62 dBFS, Amplitude (fIN – fPSRR ) = –65.35 dBFS |
Input frequency = 30 MHz, 50-mVPP signal superimposed on VCM | ||
Input frequency = 30 MHz, 50-mVPP signal superimposed on VCM | ||