The ADS42LB49 and ADS42LB69 are a family of high-linearity, dual-channel, 14- and 16-bit,
250-MSPS, analog-to-digital converters (ADCs) supporting DDR and QDR LVDS output interfaces. The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy. A sampling clock divider allows more flexibility for system clock architecture design. The ADS42LBx9 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with low-power consumption.
PART NUMBER | PACKAGE | INTERFACE OPTION |
---|---|---|
ADS42LB49 | VQFN (64) | 14-bit DDR or QDR LVDS |
14-bit JESD204B | ||
ADS42LB69 | VQFN (64) | 16-bit DDR or QDR LVDS |
16-bit JESD204B |
space
space
Changes from E Revision (December 2014) to F Revision
Changes from D Revision (September 2013) to E Revision
Changes from C Revision (September 2013) to D Revision
Changes from B Revision (March 2013) to C Revision
Changes from A Revision (November 2012) to B Revision
Changes from * Revision (October 2012) to A Revision
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
SUPPLIES | ||||||
AVDD | Analog supply voltage | 1.7 | 1.8 | 1.9 | V | |
AVDD3V | Analog buffer supply voltage | 3.15 | 3.3 | 3.45 | V | |
DRVDD | Digital supply voltage | 1.7 | 1.8 | 1.9 | V | |
ANALOG INPUTS | ||||||
VID | Differential input voltage range | Default after reset | 2 | VPP | ||
Register programmable(1) | 2.5 | |||||
VICR | Input common-mode voltage | VCM ± 0.025 | V | |||
Maximum analog input frequency with 2.5-VPP input amplitude | 250 | MHz | ||||
Maximum analog input frequency with 2-VPP input amplitude | 400 | MHz | ||||
CLOCK INPUT | ||||||
Input clock sample rate | QDR interface | 30 | 250 | MSPS | ||
DDR interface | 10 | 250 | ||||
Input clock amplitude differential (VCLKP – VCLKM) |
Sine wave, ac-coupled | 0.3(2) | 1.5 | VPP | ||
LVPECL, ac-coupled | 1.6 | |||||
LVDS, ac-coupled | 0.7 | |||||
LVCMOS, single-ended, ac-coupled | 1.5 | V | ||||
Input clock duty cycle | 35% | 50% | 65% | |||
DIGITAL OUTPUTS | ||||||
CLOAD | Maximum external load capacitance from each output pin to DRGND | 3.3 | pF | |||
RLOAD | Single-ended load resistance | +50 | Ω | |||
TA | Operating free-air temperature | –40 | +85 | °C |
THERMAL METRIC(1) | ADS42LBx9 | UNIT | |
---|---|---|---|
RGC (VQFN) | |||
64 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 22.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 7.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 2.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 2.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
VID | Differential input voltage range | Default (after reset) | 2 | VPP | ||
Register programmed(1) | 2.5 | |||||
Differential input resistance (at 170 MHz) | 1.2 | kΩ | ||||
Differential input capacitance (at 170 MHz) | 4 | pF | ||||
Analog input bandwidth | With 50-Ω source impedance, and 50-Ω termination | 900 | MHz | |||
VCM | Common-mode output voltage | 1.9 | V | |||
VCM output current capability | 10 | mA | ||||
DC ACCURACY | ||||||
Offset error | –20 | 20 | mV | |||
EGREF | Gain error as a result of internal reference inaccuracy alone | ±2 | %FS | |||
EGCHAN | Gain error of channel alone | –5 | %FS | |||
Temperature coefficient of EGCHAN | 0.01 | Δ%/°C | ||||
POWER SUPPLY | ||||||
IAVDD | Analog supply current | 141 | 182 | mA | ||
IAVDD3V | Analog buffer supply current | 302 | 340 | mA | ||
IDRVDD | Digital and output buffer supply current | External 100-Ω differential termination on LVDS outputs | 219 | 245 | mA | |
Analog power | 253 | mW | ||||
Analog buffer power | 996 | mW | ||||
Power consumption (includes digital blocks and output buffers) | External 100-Ω differential termination on LVDS outputs | 393 | mW | |||
Total power | 1.64 | 1.85 | W | |||
Global power-down (both channels) | 160 | mW |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DIGITAL INPUTS (RESET, SCLK, SDATA, SEN, CTRL1, CTRL2)(1) | |||||||
VIH | High-level input voltage | All digital inputs support 1.8-V and 3.3-V CMOS logic levels | 1.3 | V | |||
VIL | Low-level input voltage | 0.4 | V | ||||
IIH | High-level input current | RESET, SDATA, SCLK, CTRL1, CTRL2(2) | VHIGH = 1.8 V | 10 | µA | ||
SEN(3) | VHIGH = 1.8 V | 0 | |||||
IIL | Low-level input current | RESET, SDATA, SCLK, CTRL1, CTRL2 | VLOW = 0 V | 0 | µA | ||
SEN | VLOW = 0 V | 10 | |||||
DIGITAL OUTPUTS, CMOS INTERFACE (OVRA, OVRB, SDOUT) | |||||||
VOH | High-level output voltage | DRVDD – 0.1 | DRVDD | V | |||
VOL | Low-level output voltage | 0 | 0.1 | V | |||
DIGITAL OUTPUTS, LVDS INTERFACE | |||||||
VODH | High-level output differential voltage | With an external 100-Ω termination |
250 | 350 | 500 | mV | |
VODL | Low-level output differential voltage | With an external 100-Ω termination |
–500 | –350 | –250 | mV | |
VOCM | Output common-mode voltage | 1.05 | V |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
tA | Aperture delay | 0.5 | 0.7 | 1.1 | ns | |
Aperture delay matching between two channels of the same device | ±70 | ps | ||||
Variation of aperture delay between two devices at the same temperature and supply voltage | ±150 | ps | ||||
tJ | Aperture jitter | 85 | fS rms | |||
Wakeup time | Time to valid data after coming out of STANDBY mode | 50 | 100 | µs | ||
Time to valid data after coming out of GLOBAL power-down mode (in this mode, both channels power-down) | 250 | 1000 | µs | |||
ADC latency(3) | Default latency after reset | 14 | Clock cycles | |||
Normal OVR latency | 14 | Clock cycles | ||||
Fast OVR latency | 9 | Clock cycles | ||||
tSU_SYNCIN | Setup time for SYNCIN, referenced to input clock rising edge | 400 | ps | |||
tH_SYNCIN | Hold time for SYNCIN, referenced to input clock rising edge | 100 | ps |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
tSU | Data setup time: data valid to zero-crossing of differential output clock (CLKOUTP – CLKOUTM)(2) |
0.62 | 0.82 | ns | ||
tHO | Data hold time: zero-crossing of differential output clock (CLKOUTP – CLKOUTM) to data becoming invalid(2) | 0.54 | 0.64 | ns | ||
tPDI | Clock propagation delay: input clock rising edge cross-over to output clock (CLKOUTP – CLKOUTM) rising edge cross-over | 8 | 10.5 | 13 | ns | |
LVDS bit clock duty cycle: duty cycle of differential clock (CLKOUTP – CLKOUTM) | 52% | |||||
tFALL, tRISE |
Data fall time, data rise time: rise time measured from –100 mV to +100 mV, 10 MSPS ≤ sampling frequency ≤ 250 MSPS |
0.14 | ns | |||
tCLKRISE, tCLKFALL |
Output clock rise time, output clock fall time: Rise time measured from –100 mV to +100 mV, 10 MSPS ≤ sampling frequency ≤ 250 MSPS |
0.18 | ns |
SAMPLING FREQUENCY (MSPS) | SETUP TIME | HOLD TIME | CLOCK PROPAGATION DELAY |
UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
tSU | tHO | tPDI | ||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||
80 | 2.40 | 2.96 | 2.16 | 2.82 | 9 | 11.9 | 15 | ns | ||
120 | 1.57 | 1.92 | 1.40 | 1.84 | 8 | 11.1 | 14 | |||
160 | 1.17 | 1.40 | 1.02 | 1.36 | 8 | 10.6 | 13 | |||
200 | 0.82 | 1.07 | 0.72 | 1.02 | 8 | 10.5 | 13 | |||
230 | 0.69 | 0.91 | 0.61 | 0.84 | 8 | 10.5 | 13 |
MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
tSU | Data setup time(5)(6): data valid to DxCLKP, DxCLKM zero-crossing | 0.23 | 0.31 | ns | |||
tH | Data hold time(5)(6): DxCLKP, DxCLKM zero-crossing to data becoming invalid | 0.16 | 0.29 | ns | |||
LVDS bit clock duty cycle: differential bit clock duty cycle (DxCLKP, DxCLKM) | 50% | ||||||
tPDI | Clock propagation delay: input clock rising edge cross-over to output frame clock (DxFRAMEP-DxFRAMEM) rising edge cross-over |
7 | 10.1 | 13 | ns | ||
tRISE, tFALL | Data rise and fall time: rise time measured from –100 mV to +100 mV | 0.18 | ns | ||||
tCLKRISE, tCLKFALL | Output clock rise and fall time: rise time measured from –100 mV to +100 mV | 0.2 | ns |
SAMPLING FREQUENCY (MSPS) | SETUP TIME | HOLD TIME | CLOCK PROPAGATION DELAY |
UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
tSU | tHO | tPDI | ||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||
80 | 1.06 | 1.21 | 0.84 | 1.29 | 6 | 9.3 | 12 | ns | ||
120 | 0.63 | 0.77 | 0.66 | 0.88 | 7 | 9.5 | 13 | |||
160 | 0.43 | 0.55 | 0.39 | 0.61 | 7 | 9.7 | 13 | |||
200 | 0.31 | 0.42 | 0.28 | 0.47 | 7 | 9.8 | 13 | |||
230 | 0.24 | 0.34 | 0.17 | 0.36 | 7 | 9.9 | 13 |