SBAS799 February 2017 AMC1304L05-Q1 , AMC1304L25-Q1 , AMC1304M05-Q1 , AMC1304M25-Q1
PRODUCTION DATA.
The AMC1304-Q1 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000 VPEAK according to the DIN V VDE V 0884-10, UL1577 and CSA standards. Used in conjunction with isolated power supplies, the device prevents noise currents on a high common-mode voltage line from entering the local system ground and interfering with or damaging low voltage circuitry.
The input of the AMC1304-Q1 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The unique low input voltage range of the ±50-mV device allows significant reduction of the power dissipation through the shunt while supporting excellent ac and dc performance. By using an appropriate digital filter (that is, as integrated on the TMS320F2807x or TMS320F2837x families) to decimate the bit stream, the device can achieve 16 bits of resolution with a dynamic range of 81 dB (13.2 ENOB) at a data rate of 78 kSPS.
On the high-side, the modulator is supplied by an integrated low-dropout (LDO) regulator that allows an unregulated input voltage between 4 V and 18 V (LDOIN). The isolated digital interface operates from a 3.3-V or 5-V power supply (DVDD).
The AMC1304-Q1 is available in a wide-body SOIC-16 (DW) package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
AMC1304x-Q1 | SOIC (16) | 10.30 mm × 7.50 mm |
DATE | REVISION | NOTES |
---|---|---|
February 2017 | * | Initial release. |
DEVICE | INPUT VOLTAGE RANGE | DIFFERENTIAL INPUT RESISTANCE | DIGITAL OUTPUT INTERFACE |
---|---|---|---|
AMC1304L05-Q1 | ±50 mV | 5 kΩ | LVDS |
AMC1304L25-Q1 | ±250 mV | 25 kΩ | LVDS |
AMC1304M05-Q1 | ±50 mV | 5 kΩ | CMOS |
AMC1304M25-Q1 | ±250 mV | 25 kΩ | CMOS |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
AMC1304Lx-Q1 (LVDS) |
AMC1304Mx-Q1 (CMOS) |
|||
AGND | 4 | 4 | — | This pin is internally connected to pin 8 and can be left unconnected or tied to high-side ground |
8 | 8 | — | High-side ground reference | |
AINN | 3 | 3 | I | Inverting analog input |
AINP | 2 | 2 | I | Noninverting analog input |
CLKIN | 13 | 13 | I | Modulator clock input, 5 MHz to 20.1 MHz |
CLKIN_N | 12 | — | I | Inverted modulator clock input |
DGND | 9, 16 | 9, 16 | — | Controller-side ground reference |
DOUT | 11 | 11 | O | Modulator data output |
DOUT_N | 10 | — | O | Inverted modulator data output |
DVDD | 14 | 14 | — | Controller-side power supply, 3.0 V to 5.5 V. See the Power-Supply Recommendations section for decoupling recommendations. |
LDOIN | 6 | 6 | — | Low dropout regulator input, 4 V to 18 V |
NC | 1 | 1 | — | This pin can be connected to VCAP or left unconnected |
5 | 5 | — | This pin can be left unconnected or tied to AGND only | |
— | 10, 12 | — | These pins have no internal connection | |
15 | 15 | — | This pin can be left unconnected or tied to DVDD only | |
VCAP | 7 | 7 | — | LDO output. See the Power-Supply Recommendations section for decoupling recommendations. |