3 Description
The bq24153A/6A/8/9 is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters can be programmed through an I2C interface. The IC integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package.
Device Information(1)
PART NUMBER |
PACKAGE |
BODY SIZE (NOM) |
bq24153A, bq24156A, bq24158, bq24159 |
20-Pin WCSP |
2.1 mm x 2 mm |
- For all available packages, see the orderable addendum at the end of the datasheet.
4 Revision History
Changes from C Revision (July 2013) to D Revision
-
Added the Device Information table, ESD Ratings table, Detailed Description section, Application and Implementation section, Power Supply Recommendation section, Layout section, Device and Documentation Support section, and the Mechanical, Packaging, and Orderable Information sectionGo
-
Changed Features bullet From: "...1.5-A Charge Rate" To: "...1.55-A Charge Rate"Go
-
Added Features bullet: "Support up to 1.55A......Sensing Resistor "Go
-
Added information to the Device Comparisons table.Go
-
Changed t32S in the Timing Requirements table, PROTECTION section, MAX value From: 32s To 40s Go
-
Added information to bullet note at Table 9 for clarification. Go
Changes from B Revision (August 2012) to C Revision
-
Changed Boot capacitor value from 10 nF to 33 nF in Typical Application CircuitGo
-
Changed BOOT capacitor value from 10 nF to 33 nF in Pin Functions DescriptionGo
-
Changed CBOOT capacitor value from 10 nF to 33 nF in Figure 25 and Figure 36 Go
Changes from A Revision (February 2012) to B Revision
-
Changed the revision to Rev B, August 2012Go
-
Deleted the last sentence in the PIN Functions table: Name CD, in the description columnGo
-
Changed IO(CHARGE) Test Conditions statement from "V(LOWV)" to "V(SHORT)"Go
-
Deleted from the CD Pin (Charge Disable) section the last sentence: In 15-minute....32-second timer.Go
Changes from * Revision (October 2010) to A Revision
-
Added bq24159 throughout this data sheet.Go
-
Changed the Device Comparisons tableGo