Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DRV8874 H-Bridge Motor Driver With Integrated Current Sense and Regulation
1 Features
- N-channel H-bridge motor driver
- Drives one bidirectional brushed DC motor
- Two unidirectional brushed DC motors
- Other resistive and inductive loads
- 4.5-V to 37-V operating supply voltage range
- Pin to pin RDS(on) variants
- DRV8874: 200-mΩ (High-Side + Low-Side)
- DRV8876: 700-mΩ (High-Side + Low-Side)
- High output current capability
- DRV8874: 6-A Peak
- DRV8876: 3.5-A Peak
- Integrated current sensing and regulation
- Proportional current output (IPROPI)
- Selectable current regulation (IMODE)
- Cycle-by-cycle or fixed off time
- Selectable input control modes (PMODE)
- PH/EN and PWM H-bridge control modes
- Independent half-bridge control mode
- Supports 1.8-V, 3.3-V, and 5-V logic inputs
- Ultra low-power sleep mode
- <1-µA @ VVM = 24-V, TJ = 25°C
- Spread spectrum clocking for low electromagnetic interference (EMI)
- Integrated protection features
- Undervoltage lockout (UVLO)
- Charge pump undervoltage (CPUV)
- Overcurrent protection (OCP)
- Automatic retry or outputs latched off (IMODE)
- Thermal shutdown (TSD)
- Automatic fault recovery
- Fault indicator pin (nFAULT)