Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DS90UB940-Q1 1080p FPD-Link III to CSI-2 Deserializer
1 Features
- AEC-Q100 qualified with the following results:
- Device temperature grade 2: –40°C to +105°C ambient operating temperature
- Supports pixel clock frequency up to 170 MHz for WUXGA (1920×1200) and 1080p60 resolutions With 24-Bit color depth
- 1-Lane or 2-Lane FPD-link III interface with deskew capability
- MIPI® D-PHY / CSI-2 transmitter
- CSI-2 output ports with selectable 2- or 4- lane operation, up to 1.3 Gbps each lane
- Video formats: RGB888/666/565, YUV422/420, RAW8/10/12
- Programmable virtual channel identifier
- Four high-speed GPIOs (up to 2 Mbps each)
- Adaptive receive equalization
- Compensates for channel insertion loss of up to –15.3 dB at 1.7 GHz
- Provides automatic temperature and cable aging compensation
- SPI control interfaces up to 3.3 Mbps
- I2C (Master/Slave) With 1-Mbps fast-mode plus
- Supports 7.1 multiple I2S (4 data) channels
2 Applications
- Automotive infotainment:
- Central information displays
- Rear seat entertainment systems
- Digital instrument clusters