DLPA060B July 2015 – November 2024 DLP7000UV , DLP9000XUV , DLP9500UV
Projection systems using DLP technology typically use an illumination design as shown in Figure 5-1. Note that the flat state is not an operational DMD micromirror state, but must be accounted for when designing an optical system.
However, some lithography and 3D print systems use demagnification of the DMD array image to address very small features down to 1µm or smaller. Figure 5-2 demonstrates the small size for the output aperture of a high demagnification system versus the size of a typical projection optical system.
Considerations for these relatively small apertures typical of high demagnification are divided into two areas: incoherent sources and coherent sources.