DLPA078B February 2017 – September 2021 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP230GP , DLP230KP , DLP230NP , DLP3010 , DLP3310 , DLP4710 , DLP471TP , DLPC3420 , DLPC3421
To minimize cost and lead time, customers can leverage an existing optical module that is currently in production.
If modification of an existing optical module or design of an entirely new optical module is required, it is important to align with an OMM regarding lead times and non-recurring engineering (NRE) costs (or amortization costs associated with NRE).
Modification of an existing optical module design, such as the development of a new projection lens to enable a shorter throw ratio, is generally less costly and is quicker than developing an entirely new optical module.