DLPU020E july 2014 – april 2023 DLP2010 , DLP3010 , DLPC3430 , DLPC3432 , DLPC3433 , DLPC3435 , DLPC3438
Table 3-122 describes the write parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Flash batch file delay (LSB) |
Byte 2 | Flash batch file delay (MSB) |
This command is used to specify an execution delay time within a flash batch file. It can only be used within a flash batch file, and is not a valid command on the I2C interfaces.
The flash batch file delay is to be specified in units of 1 ms (for example, 500 ms = 1F4h).
Typical use of this command is in the auto-init flash batch file (batch file 0), but is valid for use in any batch file (See write execute flash batch file).
Software should make use of the available hardware timers.