DLPU035A August 2015 – December 2023 DLP4710 , DLPC3439
The read parameters are described in Table 3-95.
Parameter Bytes | Description |
---|---|
Byte 1 | Command bus status selection |
MSB | Byte 1 – Command Bus Status Selection | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7:2) | Reserved |
b(1:0) | Command bus status selection:
|
This command returns the communication status for the specified command bus. For I2C only: This selection returns status bytes 5 through 6.