DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
This command is used to read back the host-specified override temperature value for dimming compensation.
Command Parameters
No command parameters.
Return Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
2:1 | 15:8 | Temperature Integer Celsius Two's complement integer portion of the temperature |
7:4 | Temperature Fraction Celsius 1/16 Celsius steps | |
3:0 | Reserved |