DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
This BIST is used to detect failures of the photodiode connected to TIA1 and failures of the illumination sources in a HUD in order to detect situations that could lead to unexpected brightness levels. The TPS99000-Q1 ADC channels are used to measure LED current, voltage, and photodiode output levels each frame. The DLPC230-Q1 monitors these values to check for gross out-of-bounds conditions that may occur.
Table 6-12 defines all of the conditions that are checked as a part of this monitoring.
FAIL MODE | INFO BITS | ACTION | MODE | CONDITIONS | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CURRENT | VOLTAGE | TIA OUTPUT | OTHER | ||||||||||
R | G | B | R | G | B | R | G | B | |||||
Photodiode disconnected, blocked, or shorted to ground | 1 | Emergency Shutdown | CM | ≥CL | ≥CL | ≥CL | ≤Min | ≤Min | ≤Min | ||||
DM | CNL | ||||||||||||
LED anode shorted to ground | 2 | Log Error | CM | ≤Min | ≤Min | ≤Min | ≤Min | ≤Min | ≤Min | ||||
Red LED disconnected | 3 | Log Error | CM | ≥LAT | ≤Min | ||||||||
Green LED disconnected | 4 | Log Error | CM | ≥LAT | ≤Min | ||||||||
Blue LED disconnected | 5 | Log Error | CM | ≥LAT | ≤Min | ||||||||
Red LED shorted | 6 | Log Error | CM | ≥CL | <Max | ≤Min | >Min | >Min | |||||
Green LED shorted | 7 | Log Error | CM | ≥CL | <Max | >Min | ≤Min | >Min | |||||
Green LED shorted | 8 | Log Error | CM | ≥CL | <Max | >Min | >Min | ≤Min | |||||
Light Detected During LED off time | 9 | Emergency Shutdown | CM / DM | TIA output greater than threshold during LED off time |