DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
This command is used to read back the host-specified values for the TPS99000-Q1 over-bright detection function.
Command Parameters
No command parameters.
Return Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 7:2 | Reserved |
1 | TIA Selection 0x0: Reserved 0x1: Reserved 0x2: TIA2 High bandwidth output 0x3: TIA2 Low bandwidth output | |
0 | Enable/Disable 0x0: Disable 0x1: Enable | |
2 | 7:0 | Threshold |