DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
Table 9-1 summarizes the diagnostic interface commands.
COMMAND | TYPE | OP CODE | SECTION |
---|---|---|---|
Read Pre-fetch | Write | 01h | Section 9.3.1 |
Read Activate | Read | 02h | Section 9.3.2 |
Diagnostic Interface Status | Read | F0h | Section 9.3.3 |
Diagnostic Interface Status Clear | Write | F1h | Section 9.3.4 |