DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
If the error is related to DMD high speed interface training, then the information bits will provide the channel and pin that received the error.
These errors include 555, 556, 559.
BITS | DESCRIPTION |
---|---|
15:8 | Training Channel From the DLPC230-Q1 hardware perspective. Due to channel swapping options, Channel 0 on the DLPC230-Q1 can sometimes connect to Channel 1 on the DMD. 0x0: Channel 0 0x1: Channel 1 0x2: Both channels |
7:0 | Signal number From the DLPC230-Q1 hardware perspective. Due to pin swapping options, a pin on the DLPC230-Q1 may be connected to a different pin on the DMD. 0 - 7 corresponding to the 8 differential signals on each channel. |