DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
This command is used to read the software version of the boot application.
Command Parameters
No command parameters.
Return Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
2:1 | 7:0 | DLPC230-Q1 Boot Application Version - Patch LSByte = 1 |
3 | 7:0 | DLPC230-Q1 Boot Application Version - Minor |
4 | 7:0 | DLPC230-Q1 Boot Application Version - Major |