DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
This command is used to read which of the 32 GPIO pins are reserved and which are available for host use.
Refer to Section 2.2.2 for more details on GPIO usage.
Command Parameters
No command parameters.
Return Parameters
Table 8-26 indicates the GPIO index for each return bit.
BYTE | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
---|---|---|---|---|---|---|---|---|
1 | 07 | 06 | 05 | 04 | 03 | 02 | 01 | 00 |
2 | 15 | 14 | 13 | 12 | 11 | 10 | 09 | 08 |
3 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
4 | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
Table 8-27 shows the GPIO reserved state values.
GPIO RESERVED STATE | DESCRIPTION |
---|---|
0x0 | Not Reserved |
0x1 | Reserved |