- A flash option determines whether this test is executed during boot application initialization.
- Flash Verify Data (Main) command can be used to execute this test while in main application Standby mode.
- Flash Verify Data (Boot) command can be used to execute this test while in boot application.
The value of these flash options are specified in the flash header file that is provided along with the flash data.