DLPU048E August 2016 – July 2024
This command is used to read flash device information.
Command Parameters
No command parameters.
Return Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 7:0 | Flash Manufacturer ID |
2 | 7:0 | Flash Memory Type |
3 | 7:0 | Flash Memory Capacity |
The manufacturer ID and memory type can be found from the selected flash device specification.
The flash memory size can be determined from Table 7-7.
MEMORY CAPACITY (BYTE 3) | ACTUAL SIZE |
---|---|
0x15 | 16Mb |
0x16 | 32Mb |
0x17 | 64Mb |
0x18 | 128Mb |
0x19 | 256Mb(1) |