DLPU048E August 2016 – July 2024
This command is used to configure TPS99000-Q1 illumination synchronization.
Write Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 3:0 | DRV_EN Low Time DRV_EN low time = (N+1) * (SEQ_CLK Period) 0x0: 1 SEQ_CLK Period 0x15: 16 SEQ_CLK Period |
2 | 3:0 | SYNC Pulse Width SYNC clock pulse high width SYNC Pulse Width = N * (SEQ_CLK Period) 0x0: SYNC pin low 0xF: 15 * SEQ_CLK Period |
3 | 7:0 | SYNC Period SYNC clock period 0x0: SYNC pin low 0x1 - 0x8: Invalid, do not use. 0x9 - 0xFF: SYNC Period = (N+1) * (SEQ_CLK Period) |