DLPU048E August 2016 – July 2024
There are two types of write transaction protocols: a short write and a bulk write. The short write is used for data payloads of 64 bytes or less. This is used for almost all boot and main application commands. The bulk write is used for data payloads of 65 bytes to 256 bytes. Bulk write is only used for programming flash data.
Section 3.4.3 defines a command handling flow for writing any data to the DLPC230-Q1.