DLPU048E August 2016 – July 2024
This command is used to set the TPS99000-Q1 TIA1 gain level.
Write Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 3:0 | Gain Index Table 8-58 defines the gain level settings. |
Refer to the TPS99000-Q1 Data Sheet for detail regarding gain specifications.
GAIN INDEX | GAIN (kV/A)(1) |
---|---|
0 | 0.75 |
1 | 1.5 |
2 | 3 |
3 | 6 |
4 | 9 |
5 | 12 |
6 | 18 |
7 | 24 |
8 | 36 |
9 | 48 |
10 | 72 |
11 | 96 |
12 | 144 |
13 | 288 |