DLPU048E August 2016 – July 2024
This command can is used to read the state of each pin, differential pin pair, DEN_ARSTZ, and DMD reset voltages set by the Socket Connectivity Test Write command.
Command ParametersNo command parameters
Return ParametersBYTE | BITS | DESCRIPTION |
---|---|---|
3 | 7:5 |
Reserved |
4 | RST Voltages DMD reset voltages state 0x0: Disabled 0x1: Enabled | |
3 |
Reserved | |
2 | DEN_ARSTZ DEN_ARSTZ state 0x0: Disabled 0x1: Enabled | |
1 | LS TX Pair LS TX Pair state 0x0: Disabled (Low) 0x1: Enabled (High) | |
0 | LS CLK LS CLK state 0x0: Disabled (Low) 0x1: Enabled (High) | |
2 | 7:5 |
Reserved |
4 | CH1 CLK CH1 CLK state 0x0: Disabled (Low) 0x1: Enabled (High) | |
3 | CH1 Pair 7 CH1 Pair 7 state 0x0: Disabled (Low) 0x1: Enabled (High) | |
2 | CH1 Pair 6 CH1 Pair 6 state 0x0: Disabled (Low) 0x1: Enabled (High) | |
1 | CH1 Pair 5 CH1 Pair 5 state 0x0: Disabled (Low) 0x1: Enabled (High) | |
0 | CH1 Pair 4 CH1 Pair 4 state 0x0: Disabled (Low) 0x1: Enabled (High) | |
1 | 7 | CH1 Pair 3 CH1 Pair 2 state 0x0: Disabled (Low) 0x1: Enabled (High) |
6 | CH1 Pair 2 CH1 Pair 2 state 0x0: Disabled (Low) 0x1: Enabled (High) | |
5 | CH1 Pair 1 CH1 Pair 1 state 0x0: Disabled (Low) 0x1: Enabled (High) | |
4 | CH1 Pair 0 CH1 Pair 0 state 0x0: Disabled (Low) 0x1: Enabled (High) | |
3:1 |
Reserved | |
0 | CH0 CLK CH0 CLK state 0x0: Disabled (Low) 0x1: Enabled (High) | |
0 | 7 | CH0 Pair 7 CH0 Pair 7 state 0x0: Disabled (Low) 0x1: Enabled (High) |
6 | CH0 Pair 6 CH0 Pair 6 state 0x0: Disabled (Low) 0x1: Enabled (High) | |
5 | CH0 Pair 5 CH0 Pair 5 state 0x0: Disabled (Low) 0x1: Enabled (High) | |
4 | CH0 Pair 4 CH0 Pair 4 state 0x0: Disabled (Low) 0x1: Enabled (High) | |
3 | CH0 Pair 3 CH0 Pair 3 state 0x0: Disabled (Low) 0x1: Enabled (High) | |
2 | CH0 Pair 2 CH0 Pair 2 state 0x0: Disabled (Low) 0x1: Enabled (High) | |
1 | CH0 Pair 1 CH0 Pair 0 state 0x0: Disabled (Low) 0x1: Enabled (High) | |
0 | CH0 Pair 0 CH0 Pair 0 state 0x0: Disabled (Low) 0x1: Enabled (High) |