DLPU048E August 2016 – July 2024
This command is used to set TPS99000-Q1 TIA1 RGB input offsets.
For single-color applications, all input offsets should be set to the same value.
Write Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 2:0 | Red Input Offset Offset = (N+1) × 20mV 0x7 = 0mV. This value is an exclusion from the formula above and should not be used because the amplifier requires offset. |
2 | 2:0 | Green Input Offset Offset = (N+1) × 20mV 0x7 = 0mV. This value is an exclusion from the formula above and should not be used because the amplifier requires offset. |
3 | 2:0 | Blue Input Offset Offset = (N+1) × 20mV 0x7 = 0mV. This value is an exclusion from the formula above and should not be used because the amplifier requires offset. |
4 | 2:0 | Default Input Offset This default is used when no illumination enable is active during the sequence time. Offset = (N+1) × 20mV 0x7 = 0mV. This value is an exclusion from the formula above and should not be used because the amplifier requires offset. |