DLPU048E August 2016 – July 2024
This command is used to read the software version of the main application. This command is identical to the boot application command, but the boot application and main application will not have the same version number.
Command Parameters
No command parameters.
Return Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 7:0 | DLPC230-Q1 Main Application Version - Patch |
2 | 7:0 | DLPC230-Q1 Main Application Version - Branch |
3 | 7:0 | DLPC230-Q1 Main Application Version - Minor |
4 | 7:0 | DLPC230-Q1 Main Application Version - Major |