DLPU057A March 2018 – April 2022 DLP3030-Q1
This is the data response for a valid request to read the Front End Video BIST Pixels.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (08h) |
3 | Start Pixel x-coordinate (lsb) |
4 | Start Pixel x-coordinate (msb) |
5 | Start Pixel y-coordinate (lsb) |
6 | Start Pixel y-coordinate (msb) |
7 | End Pixel x-coordinate (lsb) |
8 | End Pixel x-coordinate (msb) |
9 | End Pixel y-coordinate (lsb) |
10 | End Pixel y-coordinate (msb) |
11 | Checksum (Sum of bytes 1 to 10) |
Note: For more details, refer to the DLPC120-Q1 Programmer's Guide (DLPU055).