DLPU057A March 2018 – April 2022 DLP3030-Q1
This command is used to execute the External Video Detect BIST.
Byte | Description |
1 | Command Byte (AA) |
2 | Length (08h) |
3 | Execution Type |
4 | Enable Command List Execution |
5 | Pass Command List Type |
6 | Pass Command List Index |
7 | Fail Command List Type |
8 | Fail Command List Index |
9 | Maximum Frame Rate (fps) |
10 | Minimum Frame Rate (fps) |
11 | Checksum (Sum of bytes 1 to 10) |
Figure 3-5 shows the description of all parameters for the write command.
Parameter | Description |
Execution Type | Determines the action performed: 0: Disable BIST 1: Enable BIST and allow it to run continuously until disabled. Does not update status and mux reports 2: Runs BIST four times, updates associated mux reports and status and then disables BIST |
Enable Command List Execution | Determines whether to execute command list on pass/fail. Must be set to 1 for Execution type = 1 0: Do not execute Command List 1: Execute Command List |
Pass Command List Type | Type of the Command List to be executed when BIST passes. 1: Splash 2: Test Pattern 3: External Video 4: Generic |
Pass Command List Index | Index of the Command List to be executed when BIST passes. |
Fail Command List Type | Type of the Command List to be executed when BIST fails. 1: Splash 2: Test Pattern 3: External Video 4: Generic |
Fail Command List Index | Index of the Command List to be executed when BIST fails. |
Maximum Frame Rate (fps) | Maximum Frame rate (in frames per second) |
Minimum Frame Rate (fps) | Minimum Frame rate (in frames per second) |