DLPU057A March 2018 – April 2022 DLP3030-Q1
This command is used to set the ASIC command table index registers. This command is available only in the calibration mode (see Section 3.34 to enable calibration mode).
Byte | Description |
1 | Command Byte (D4h) |
2 | Length (01h) |
3 | LDC Index (See below) |
4 | Checksum (Sum of bytes 1 to 3) |
msb | Byte 3 | lsb | |||||
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b (7:0) - | LDC Index |
Note 1: This command needs valid calibration data to be present in Piccolo flash memory for proper operation.
Note 2: This command will compute the SEQ Index and CMT Index based on loaded calibration file and other governing settings. The command will then write to all three command table index registers (LDC Index, SEQ Index and CMT Index).
Note 3: Details of the ASIC Registers are available in “ASIC IIC Guide” document.