DLPU057A March 2018 – April 2022 DLP3030-Q1
This is the data response for a valid request to read the Piccolo Program Mode.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (01h) |
3 | Program Mode(01h) |
4 | Checksum (Sum of bytes 1 to 3) |
msb | Byte 3 | lsb | |||||
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
B (7:1) | Reserved |
b (0) - | Piccolo Program Mode 0 – Main Application 1 – Bootloader |