DLPU057A March 2018 – April 2022 DLP3030-Q1
This is the data response for a valid request to read the Dimming LUT Group Index.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (04h) |
3 | Number of Dimming LUT Groups available |
4 | Number of Gamma Indexes available for the current Dimming LUT Group |
5 | Current Dimming LUT Group index |
6 | Current Gamma Index |
7 | Checksum (Sum of bytes 1 to 6) |
Note 1: Byte 3 and Byte 4 indicate the maximum number of Dimming LUT Group and Gamma Indexes present in calibration data and command list file. The Dimming LUT Group and Gamma Index, used in write mode should be less than this maximum available value for successful operation.