DLPU057A March 2018 – April 2022 DLP3030-Q1
After forming the SPI command packet the master should add the START and any ESCAPE characters required before transmission. The control flow for this postprocessing stage is given in Figure 1-11.
Similarly a preprocessing stage should run in slave to decode the transmitted bytes to remove any START characters and transform ESCAPE character sequences to respective data bytes. The respective control flow in slave is given in Figure 1-12.