DLPU057A March 2018 – April 2022 DLP3030-Q1
This is the data response for a valid request to read the Heater PWM Parameters.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (03h) |
3 | Frequency in kHz (LSB) |
4 | Frequency (MSB) |
5 | Duty Cycle (%) |
6 | Checksum (Sum of bytes 1 to 5) |
Note: For more details, refer to the DLPC120-Q1 Programmer's Guide (DLPU055).