DLPU057A March 2018 – April 2022 DLP3030-Q1
This command should be used only in Calibration mode. This command sets the PWM Period in terms of coarse pulses to a maximum of 1200 pulses. Trying to set 0 or a higher value than 1200 will result in a ‘Data out of range’ error being flagged.
Byte | Description |
1 | Command Byte (E4h) |
2 | Length (02h) |
3 | PWM Period (lsb) |
4 | PWM Period (msb) |
5 | Checksum (Sum of bytes 1 to 4) |