DLPU057A March 2018 – April 2022 DLP3030-Q1
This command is used to execute a Command List which is referenced by its type and index sent as arguments. Currently available types are Splash (Type 1), Test Pattern (Type 2), External Video (Type 3) and Generic (Type = 4 + Generic Type Index).
Byte | Description |
1 | Command Byte (A2h) |
2 | Length (02h) |
3 | Command List Type (1/2/3/(4 + Generic Type Index)) |
4 | Command List Index |
5 | Checksum (Sum of bytes 1 to 4) |
The Command List index must be less than the number of available Command Lists of the type.
This number can be read by using the Read Command List Numbers command (0x50)