DLPU057A March 2018 – April 2022 DLP3030-Q1
This is the data response for a valid request to check if the Piccolo software supports SPI switching.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (04h) |
3-6 | SPI Switch Signature (11001100h) |
7 | Checksum (Sum of bytes 1 to 6) |