DLPU057A March 2018 – April 2022 DLP3030-Q1
This command is used to select any of the Dimming LUT Groups and Gamma Indexes available in Calibration Data stored in Piccolo Flash. This command is available only in the calibration mode. After this command is sent, the effects of this command will not become apparent until calibration mode is disabled. Refer to Section 3.34 for enabling and disabling calibration mode.
Byte | Description |
1 | Command Byte (80h) |
2 | Length (02h) |
3 | Dimming LUT Group Index (Range 0-15) |
4 | Gamma Index (Range 0-15) |
5 | Checksum (Sum of bytes 1 to 4) |
Note 1: This command needs valid calibration data to be present in flash for successful operation.
Note 2: The maximum value of Dimming LUT Group and Gamma indexes supported depends upon the calibration data and command list files. The maximum value supported can be obtained by using the command in read mode.