DLPU057A March 2018 – April 2022 DLP3030-Q1
This command is used to set the horizontal and vertical bezel offset in pixels. The magnitude and sign are written separately. For the sign byte, ‘0’ corresponds to negative and ‘1’ corresponds to positive.
Byte | Description |
1 | Command Byte (50h) |
2 | Length (06h) |
3 | Magnitude of horizontal offset (LSB) |
5 | Magnitude of horizontal offset (MSB) |
6 | Sign of Horizontal offset |
7 | Magnitude of vertical offset (LSB) |
8 | Magnitude of vertical offset (MSB) |
9 | Sign of vertical offset |
10 | Checksum (Sum of bytes 1 to 9) |