DLPU057A March 2018 – April 2022 DLP3030-Q1
This is the data response for a valid request to read the VAC mode.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (03h) |
3 | VAC enabled/disabled |
4 5 | VAC mode switch Point (LSB) VAC mode switch Point (MSB) |
6 | Checksum (Sum of bytes 1 to 5) |