DLPU057A March 2018 – April 2022 DLP3030-Q1
This command is used to set the DMD Drive Strength Index. Index values of 0, 1, 2 correspond to a drive strength of 6mA, 10mA, 12mA respectively.
Byte | Description |
1 | Command Byte (4Ch) |
2 | Length (01h) |
3 | DMD Drive Strength Index |
4 | Checksum (Sum of bytes 1 to 3) |