DLPU057A March 2018 – April 2022 DLP3030-Q1
This is the data response for a valid request to read the ASIC Initialization Type.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (01h) |
3 | ASIC Initialization Type (See Figure 3-4) |
4 | Checksum (Sum of bytes 1 to 3) |
msb | Byte 3 | lsb | ||||||||
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b (7:0) - | ASIC Initialization Type 0 – FPGA 1 – External Termination (ODT-Off) |
2 – On Die Termination (ODT-On) |