DLPU057A March 2018 – April 2022 DLP3030-Q1
This response indicates whether the DMD is parked or un-parked.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (01h) |
3 | Park Status (See below) |
4 | Checksum (Sum of bytes 1 to 3) |
Park Status | Description |
0 | DMD un-parked |
2 | DMD parked by SPI Park Command |
4 | DMD parked because the system is in bootloader mode |
8 | DMD parked by Master On/Off command |