DLPU057A March 2018 – April 2022 DLP3030-Q1
This command requests a read of the Bootloader Software Status.
Byte | Description |
1 | Command Byte (67h) |
2 | Length (00h) |
3 | Checksum (67h) |
Note: The Piccolo SW status command can be used to get more information when a command fails with response byte indicating Write/Read Execution Failure. The command can also be sent to get information about the current Piccolo SW state.