DLPU057A March 2018 – April 2022 DLP3030-Q1
This command should be enabled when splash is displayed on the screen. The Piccolo SW uses a slightly different dimming strategy when splash is displayed.
Byte | Description |
1 | Command Byte (4Ah) |
2 | Length (01h) |
3 | Splash Control Mode (See below) |
4 | Checksum (Sum of bytes 1 to 3) |
msb | Byte 3 | lsb | |||||
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b (7:0) - | Splash Control Mode 0 – Disable 1 – Enable |
Note 1: Refer to Piccolo Software Programmer's Guide for the DLPC120 ASIC (DLPU061) for more details about Splash Control Mode.