DLPU057A March 2018 – April 2022 DLP3030-Q1
This is the data response for a valid request to read the number Command List start address.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (04h) |
3 | Start Address (lsb) |
4 | Start Address |
5 | Start Address |
6 | Start Address (msb) |
7 | Checksum (Sum of bytes 1 to 6) |
Note: Any invalid type (less than 1 or greater than 3 + Number of Generic Types) will cause the command to fail and flag a ‘data out of range’ error.