DLPU057A March 2018 – April 2022 DLP3030-Q1
This command is used to write to HUD ASIC Register. This command is for TI test purposes only. It is not intended for normal use.
Warning: Improper use of this command has the potential to stop the system from working.
Byte | Description |
1 | Command Byte (68h) |
2 | Length (05h) |
3 | ASIC Register Address |
4 | Register Data (lsb) |
5 | Register Data |
6 | Register Data |
7 | Register Data (msb) |
8 | Checksum (Sum of bytes 1 to 7) |
The 4 byte Register Data is written to the provided ASIC Register Address via I2C.