DLPU057A March 2018 – April 2022 DLP3030-Q1
This is the data response for a valid request to read the External Video BIST Result and MUX reports.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (17h) |
3 | External Video Detect BIST result |
4 | Vsync report (lsb) |
5 | Vsync report |
6 | Vsync report |
7 | Vsync report (msb) |
8 | Pixel Clock report (lsb) |
9 | Pixel Clock report |
10 | Pixel Clock report |
11 | Pixel Clock report (msb) |
12 | Active Lines report (lsb) |
13 | Active Lines report |
14 | Active Lines report |
15 | Active Lines report (msb) |
16 | Active Pixels report (lsb) |
17 | Active Pixels report |
18 | Active Pixels report |
19 | Active Pixels report (msb) |
20 | Checksum (Sum of bytes 1 to 19) |
Parameter | Description |
External Video Detect BIST result | Result of the 4 External Video BIST’s run Bytes (0,1): Result for BIST using Mux Select = Vsync Bytes (2,3): Result for BIST using Mux Select = Pixel Clock Bytes (4,5): Result for BIST using Mux Select = Active Line Bytes (6,7): Result for BIST using Mux Select = Active Pixels Result: 00 – BIST FAIL 01 – BIST PASS 10 – BIST RESULT UNKNOWN (BIST timed out) 11 – BIST NOT EXECUTED |
Vsync report | Vsync Period in number of 78-MHz clock pulses* |
Pixel Clock report | Number of Pixel Clocks in Test Period (1023 pulses of a 78MHz clock*) |
Active Lines report | Number of Active Pixels in the first active line. |
Active Pixels report | Number of Active Lines per active frame. |
*Frequency might vary depending on the PLL spreading |
Note: For more details, refer to the DLPC120-Q1 Programmer's Guide (DLPU055)..