DLPU057A March 2018 – April 2022 DLP3030-Q1
The signal specifications are as given below:
Baud Rate | 100 kHz (this could be higher but has not been tested completely with other rates) |
Mode | Data written on falling edge, read on rising edge. The clock polarity is set to high (‘1’) and the clock phase is set to normal (‘0’ – no half cycle delay). |
Data Length | 8 Bit (1 byte) |
Bit Order | MSB First (within a byte) |
Byte Order | Least Significant Byte First (for multi byte data) |
Byte Spacing | 1 ms |