DLPU057A March 2018 – April 2022 DLP3030-Q1
This is the data response for a valid request to read the sensor gain.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (01h) |
3 | Sensor Gain |
4 | Checksum (Sum of bytes 1 to 3) |
The read command will return a value in the range 0 – 3. The real applied gain can be obtained by using the Sensor Gain Map Command.